Deutsch

Hubmagnet (陽性)

English

lifting magnet (中性)

Description: Lifting magnets are load-handling attachments for lifting magnet-attracting, i.e. ferrous, goods such as scrap, slabs, blooms and chips. Round magnets in which the magnetic Force is generated by a live coil have the highest load-carrying capacity. The supply voltage of the magnets is a 220 or 380 V rectified line voltage. The coil is integrated into a shock-resistant housing. Round magnets are available for loads up to 90 metric tons. They have a diameter of up to 2.3 metres. Rectangular magnets have a special coil arrangement to exert force either longitudinally or transversely. The contact surface can also be adapted to suit the load (e.g. for profile braces). Structural Steel and sheet metal can also be transported using several magnets attached to a spreader bar. In the case of small loads, it is possible to use permanent or battery-powered magnets.
    Example sentences:
  • Lifting magnets are load-handling attachments for lifting magnet-attracting, i.
English

solenoid (中性)

English

solenoid actuator (中性)

English

tractive solenoid (中性)

Spanisch

activador de solenoide (中性)

Spanisch

imán de alzado (中性)

Spanisch

solenoide (中性)

Spanisch

solenoide de tracción (中性)

Chinesisch

牵引螺线管 (中性)

Chinesisch

电磁执行机构 (中性)

Chinesisch

起重磁铁 (中性)