Deutsch

ineinander greifen (動詞)

English

engage (動詞)

Description: When doing so, ensure that all the teeth of the Timing Belt are engaged. The threaded bore engages with the spindle of a height-adjustable Knuckle Foot. They have an anti-torsion element which engages with the profile grooves.
    Example sentences:
  • When doing so, ensure that all the teeth of the Timing Belt are engaged.
  • The threaded bore engages with the spindle of a height-adjustable Knuckle Foot.
  • They have an anti-torsion element which engages with the profile grooves.
English

intermesh (動詞)

Description: Companies often fail to understand that the broad diversity of methods and processes in lean production form a single intermeshed entity - isolated applications do not yield optimum results.
    Example sentences:
  • Companies often fail to understand that the broad diversity of methods and processes in lean production form a single intermeshed entity - isolated applications do not yield optimum results.
English

mate (動詞)

Description: The processes employed depend on the state of the materials. Dies hat eine Materialveränderung (zum Beispiel Härte) zur Folge. This brings about a change in the material (e.g. hardness).
    Example sentences:
  • The processes employed depend on the state of the materials.
  • Dies hat eine Materialveränderung (zum Beispiel Härte) zur Folge.
  • This brings about a change in the material (e.
English

mesh (動詞)

Description: Black Steel Meshes are also powder-coated at the factory. Black Dual-Rod Meshes are also powder-coated at the factory. The bright zinc-plated surface of the Steel Meshes protects them against corrosion.
    Example sentences:
  • Companies often fail to understand that the broad diversity of methods and processes in lean production form a single intermeshed entity - isolated applications do not yield optimum results.
  • Black Steel Meshes are also powder-coated at the factory.
  • Black Dual-Rod Meshes are also powder-coated at the factory.
  • The bright zinc-plated surface of the Steel Meshes protects them against corrosion.
Spanisch

acoplar (動詞)

Spanisch

entremallar (動詞)

Spanisch

mallar (動詞)

Chinesisch

使互相啮合 (動詞)

Chinesisch

使配对 (動詞)

Chinesisch

啮合 (動詞)