Klemmfeder
-
Beispielsätze:
- Das Flächenelement wird mittels einer Klemmfeder in der Nut festgehalten.
- Das Flächenelement wird in einer speziellen Nut des Profils mit Hilfe von Klemmfedern gehalten.
- Die Klemmwirkung des Deckelprofils kann den Erfordernissen durch die Anzahl der Klemmfedern angepasst werden.
clamping spring
Description:
The panel element is held in a special groove of the profile with the help of Clamping Springs. The clamping force of the Lid Profile can be adapted to the specific requirements by changing the number of clamping springs. Instead of Clamping Spring 8, a Lip Seal 8 can also be used for securing inherently stable panel elements.
-
Example sentences:
- The panel element is held in a special groove of the profile with the help of Clamping Springs.
- The clamping force of the Lid Profile can be adapted to the specific requirements by changing the number of clamping springs.
- Instead of Clamping Spring 8, a Lip Seal 8 can also be used for securing inherently stable panel elements.