Deutsch

Kohle (陰性)

    Beispielsätze:
  • Die Fasertypen Glas-, Kohlenstoff-, Natur- und Polymerfasern werden in Faser-Kunststoff-Verbunden verwendet.
  • Greifer werden häufig bei der Entladung von Schüttgütern wie Erze und Kohle eingesetzt, wenn diese schlecht zu entnehmen sind.
  • Gusswerkstoffe sind meist Eisen-Kohlenstoff-Verbindungen (Gusseisen, Stahl), Nichteisenmetalle wie Kupfer, Blei und Nickel, Leichtmetalle wie Aluminium oder Magnesium sowie Legierungen.
English

carbon (中性)

Description: Carbon is a non-metallic mineral material. It occurs in nature as graphite and diamond. Carbon products are also manufactured synthetically. Graphite occurs naturally as a mineral, but can also be manufactured from coke using a Heat treatment (2,800 °C). Graphite is resistant to high temperatures and corrosion. Its hexagonal layer lattice also exhibits excellent non-sticking characteristics. It conducts heat and electrical current. Due to its properties, graphite is used in electrodes for Steelmaking in electric arc furnaces and in the fused-salt Electrolysis of aluminium. Graphite powder is used as a solid Lubricant or an additive for lubricating greases. Diamond is the hardest naturally occurring substance with the highest thermal Conductivity. It exhibits a high optical isotropic refraction of light. Diamond is used in powder form in Lapping, Grinding and polishing applications. Due to their excellent lubricating properties, nanodiamonds are used in lubricating oils. Thanks to their high wear-Resistance, diamonds are also used in Drilling and Cutting tools. Diamond can be made electrically conductive using boron and phosphor additives. Carbon in the form of fibres and fabrics can be saturated in synthetic resins. These gas and liquid-impermeable materials exhibit good mechanical properties (good hot-Bending Strength) at a low density and mass, but their heat resistance is limited due to the use of polymers.
    Example sentences:
  • Die klaren Scheiben aus Polycarbonat bieten einen guten Schlagschutz.
  • The transparent polycarbonate panel offers good impact resistance.
  • Die Schutzscheibe aus klarem Polycarbonat schützt zusätzlich vor Verletzungen.
English

coal (中性)

Description: Grabs are often used for unloading bulk material such as ore and coal when they are difficult to remove.
    Example sentences:
  • Grabs are often used for unloading bulk material such as ore and coal when they are difficult to remove.
Spanisch

carbono (中性)

Description: El carbono es un material mineral no metálico. Se produce de manera natural como el grafito y el diamante. Los productos de carbono también se fabrican sintéticamente. El grafito existe naturalmente como mineral, pero puede también ser fabricado a partir del coque usando un tratamiento de calor (2,800 °C). El grafito es resistente a las altas temperaturas y a la corrosión. Su retícula de capa hexagonal también presenta una excelente característica antiadherente. Conduce el calor y la corriente eléctrica. Debido a sus propiedades, el grafito se usa en electrodos para la fabricación del acero en hornos de arco eléctrico y en la electrólisis de sal fundida del aluminio. Los polvos de grafito se usan como lubricante sólido o aditivo para grasas lubricantes. El diamante es la sustancia natural más dura con la mayor conductividad térmica. Presenta una alta refreacción de luz isotrópica óptica. El diamante se usa en forma de polvo en aplicaciones de esmerilado, triturado y pulido. Debido a sus excelentes propiedades de lubricación, los nanodiamantes se usan en aceites de lubricación. Gracias a su alta resistencia al desgaste, los diamantes también se usan en herramientas de perforación y corte. El diamante puede hacerse eléctricamente conductivo usando aditivos de boro y fósforo. El carbono en forma de fibras y telas puede saturarse con resinas sintéticas. Estos materiales impermeables a líquidos y gases presentan buenas propiedades mecánicas (buena resistencia a flexión en calor) con una baja densidad y masa, pero su resistencia al calor es limitada debido al uso de polímeros.
Chinesisch

煤 (中性)