Deutsch

Kolben (陰性)

    Beispielsätze:
  • Beispiele für diese Messgeräte sind Kolbenmanometer oder Flüssigkeitsmanometer.
  • Der Bremskolben wird beim Auslösen der Bremse axial gegen die Bremsscheibe gedrückt.
  • Nachdem der Schnecken- oder Zylinderkolben zurückgefahren ist, wird das Formteil entnommen, dessen Form und Oberflächenstruktur das Werkzeug bestimmt hat.
English

jack (中性)

Description: Pallet jacks come under the category of hand-operated floor conveyors. Pallet jacks have a load-bearing capacity of two to three metric tons. Tillers are used to steer the pallet jacks and operate the hydraulic elevator unit.
    Example sentences:
  • Pallet jacks come under the category of hand-operated floor conveyors.
  • Pallet jacks have a load-bearing capacity of two to three metric tons.
  • Tillers are used to steer the pallet jacks and operate the hydraulic elevator unit.
English

piston (中性)

Description: Examples of such measuring instruments include piston and fluid gauges. When the brake is actuated, the brake piston is pressed axially against the brake disc. Once the reciprocating screw or cylinder piston has been moved back, the moulded part is removed. Its shape and surface structure is determined by the mould.
    Example sentences:
  • Examples of such measuring instruments include piston and fluid gauges.
  • When the brake is actuated, the brake piston is pressed axially against the brake disc.
  • Once the reciprocating screw or cylinder piston has been moved back, the moulded part is removed.
English

plunger (中性)

Description: Ausgefahren wird das Gerüst durch einseitig wirkende Plungerzylinder und Hubketten, gesenkt wird es passiv durch sein Eigengewicht. The gear is elevated by unidirectional plunger cylinders and lifting chains and lowered passively using its own weight.
    Example sentences:
  • Ausgefahren wird das Gerüst durch einseitig wirkende Plungerzylinder und Hubketten, gesenkt wird es passiv durch sein Eigengewicht.
  • The gear is elevated by unidirectional plunger cylinders and lifting chains and lowered passively using its own weight.
English

ram (中性)

Description: Work bench F 2 FOne space-saving frame for two work benches. However, the methods used to achieve this have changed dramatically. Material properties are a material's parameters.
    Example sentences:
  • Work bench F 2 FOne space-saving frame for two work benches.
  • However, the methods used to achieve this have changed dramatically.
  • Material properties are a material's parameters.
Spanisch

émbolo (中性)

Spanisch

enchufe (中性)

Chinesisch

千斤顶 (中性)

Chinesisch

柱塞 (中性)

Chinesisch

活塞 (中性)