Deutsch

laufen (動詞)

    Beispielsätze:
  • Auch Kabel, die in der Nut verlaufen, können so geschützt werden.
  • Leichtlaufende Rollenbahnen, mit Stahlachsen für lange Lebensdauer.
  • Sechs umlaufende Nuten bieten zusätzliche Befestigungs-möglichkeiten.
English

be in motion (動詞)

English

be in operation (動詞)

English

be in progress (動詞)

English

move (動詞)

Description: In such a case, the square nut can be removed from the Multiblock. If the carriage is to move, a cable chain is required. If the carriage is to move, a cable chain is required.
    Example sentences:
  • In such a case, the square nut can be removed from the Multiblock.
  • If the carriage is to move, a cable chain is required.
  • If the carriage is to move, a cable chain is required.
English

operate (動詞)

Description: Manually operated high-lift pallet trucks are rarely used. Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength. Extremely easy-to-operate work bench with electrical height adjustment.
    Example sentences:
  • Manually operated high-lift pallet trucks are rarely used.
  • Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength.
  • Extremely easy-to-operate work bench with electrical height adjustment.
English

run (動詞)

Description: Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde. Bei bewegtem Schlitten ist eine Energieführungsketten vorzusehen. The smooth-running castors incorporate reliable braking mechanisms.
    Example sentences:
  • Die Befestigungsscheibe M5 hat eine Sackloch-Bohrung mit Gewinde.
  • Bei bewegtem Schlitten ist eine Energieführungsketten vorzusehen.
  • The smooth-running castors incorporate reliable braking mechanisms.
English

work (動詞)

Description: Work W is the effect of a Force F on a body over a specific displacement d. It is measured in the SI unit of J (joules). In mathematical terms (and assuming the force is constant), work can be calculated from the scalar product of force \[\overrightarrow{F}\] and displacement covered \[\overrightarrow{s}\]: \[W=\overrightarrow{F}\cdot \overrightarrow{s}\]. If the force is not constant over the course of the displacement, the work that is done is depicted by an area below the line (mathematically: integral with the boundaries a and b) in a force-displacement diagram. A force that is applied perpendicular to the trajectory does not result in any work on the body. Only the tangential component of a force results in work. Work and energy are closely related. Energy is stored work. Work that is done is converted into energy. Work can be broken down into the following types: Lifting work W(l) Acceleration work W(v) Work of deformation W(t) Frictional work W(t)
Work depicted as an area in a force-displacement diagram
Work depicted as an area in a force-displacement diagram
    Example sentences:
  • Sturdy Light Fitting for illumination of workplaces and machines.
  • Always set down the height-adjustable work bench on a level surface.
  • The transfer systems are permanently connected to the work benches.
  • Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength.
  • Extremely easy-to-operate work bench with electrical height adjustment.
Spanisch

estar en movimiento (動詞)

Spanisch

estar en operación (動詞)

Spanisch

funcionar (動詞)

Spanisch

mover (動詞)

Spanisch

trabajar (動詞)

Chinesisch

在运行中 (動詞)

Chinesisch

在进行中 (動詞)

Chinesisch

工作 (動詞)

Chinesisch

操作 (動詞)

Chinesisch

移动 (動詞)

Chinesisch

运行 (動詞)