Deutsch

leiten (Strom) (動詞)

English

conduct (動詞)

Description: Heat effect - an electrically charged conductor always heats up. Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work. An electrically conductive connection is established at the same time.
    Example sentences:
  • Heat effect - an electrically charged conductor always heats up.
  • Always disconnect the Light Fitting from its power source before conducting any maintenance or repair work.
  • An electrically conductive connection is established at the same time.
English

control (動詞)

Description: The control system can store three standard positions. Replace the control system or contact your service partner. Movement along the X axis is controlled by two synchronised KLE 8.
    Example sentences:
  • The control system can store three standard positions.
  • Replace the control system or contact your service partner.
  • Movement along the X axis is controlled by two synchronised KLE 8.
English

direct (動詞)

Description: No building standards stipulate which direction stairways should take. N.B.: Blue sections of text are directions for the person giving the presentation. Sometimes, shadows can also be prevented using indirect lighting.
    Example sentences:
  • No building standards stipulate which direction stairways should take.
  • : Blue sections of text are directions for the person giving the presentation.
  • Sometimes, shadows can also be prevented using indirect lighting.
English

guide (動詞)

Description: Place the pulley over the guide pin onto the mounting plate Panel sawing (guided circular saw for cutting panels) The linear guide system is best placed to accommodate this type of torque.
    Example sentences:
  • Place the pulley over the guide pin onto the mounting plate Panel sawing (guided circular saw for cutting panels) The linear guide system is best placed to accommodate this type of torque.
  • Team leaders are nominated, as are sponsors, guides and team members.
English

lead (動詞)

Description: Conduits for Cables and Leads, Profiles with Integrated Conduits ... Team leaders are nominated, as are sponsors, guides and team members. In extreme cases, it can lead to head-related illnesses (cramps, collapse, heatstroke).
    Example sentences:
  • Conduits for Cables and Leads, Profiles with Integrated Conduits .
  • Team leaders are nominated, as are sponsors, guides and team members.
  • In extreme cases, it can lead to head-related illnesses (cramps, collapse, heatstroke).
English

route (動詞)

Description: It can also be used to safely cover over cables that have been routed through a groove. Damit kann ein Routenzug verschiedene Stationen gleichzeitig bedienen. Cables and hoses are safely routed through cable conduits that are integrated into the profiles.
    Example sentences:
  • It can also be used to safely cover over cables that have been routed through a groove.
  • Damit kann ein Routenzug verschiedene Stationen gleichzeitig bedienen.
  • Cables and hoses are safely routed through cable conduits that are integrated into the profiles.
Spanisch

conducir (動詞)

Spanisch

controlar (動詞)

Spanisch

dirigir (動詞)

Spanisch

guiar (動詞)

Spanisch

tender (動詞)

Chinesisch

引导 (動詞)

Chinesisch

指导 (動詞)

Chinesisch

控制 (動詞)

Chinesisch

路线 (動詞)

Chinesisch

领导 (動詞)