Deutsch

Mast (陽性)

    Beispielsätze:
  • Möglich sind auch Kombi-Masterbatches, die Farbstoffe und Additive enthalten.
  • Combination masterbatches containing dyes and additives are also available.
  • Acht Doktoranden und mehrere Bachelor- und Master-Studenten sind daran beteiligt.
English

column (中性)

Description: The table columns are automatically stopped before they reach the mechanical stop position. Two Table Adapter Sets are needed for each through column. The latter option means that Cable Duct E can then be fitted between the columns.
    Example sentences:
  • The table columns are automatically stopped before they reach the mechanical stop position.
  • Two Table Adapter Sets are needed for each through column.
  • The latter option means that Cable Duct E can then be fitted between the columns.
English

mast (中性)

Description: Möglich sind auch Kombi-Masterbatches, die Farbstoffe und Additive enthalten. Combination masterbatches containing dyes and additives are also available. Acht Doktoranden und mehrere Bachelor- und Master-Studenten sind daran beteiligt.
    Example sentences:
  • Eight postgraduates and numerous Bachelor and Master students are involved.
English

pole (中性)

Description: There is a discontinuity at the pole of a function where the function has a vertical Asymptote. The values of the function at the pole tend towards plus or minus infinity. The function's gradient in the vicinity of the pole increases along with the order of the function. A distinction is made between poles with and without a change of +/- sign. There is no change of sign in the case of even-Power functions. In the case of odd powers, the sign changes and the function tends towards both plus and minus infinity.
    Example sentences:
  • The fundamental operating principle is similar to that of a synchronous motor with a high number of pole pairs.
  • An impact-proof aluminium housing accommodates 5 sockets (German domestic standard) and a 2-pole ON/OFF switch with indicator light.
  • They have 5 earthed plug sockets that can be isolated from the mains using an illuminated 2-pole ON/OFF switch.
English

post (中性)

Description: This function is extremely important to ensure an ergonomic sitting posture. It is also possible to have an ante-dated or post-dated key date inventory. Eight postgraduates and numerous Bachelor and Master students are involved.
    Example sentences:
  • This function is extremely important to ensure an ergonomic sitting posture.
  • It is also possible to have an ante-dated or post-dated key date inventory.
  • Eight postgraduates and numerous Bachelor and Master students are involved.
English

pylon (中性)

English

tower (中性)

Description: Top-slewing cranes enable higher tower heights and can lift heavier loads. Realisiert wurden bereits erfolgreich zahlreiche internationale Projekte, wie zum Beispiel die Tower Simulation von Amsterdam. It has already completed numerous successful international projects such as the Tower Simulation in Amsterdam.
    Example sentences:
  • Top-slewing cranes enable higher tower heights and can lift heavier loads.
  • Realisiert wurden bereits erfolgreich zahlreiche internationale Projekte, wie zum Beispiel die Tower Simulation von Amsterdam.
  • It has already completed numerous successful international projects such as the Tower Simulation in Amsterdam.
Spanisch

columna (中性)

Spanisch

mástil (中性)

Spanisch

pilón (中性)

Spanisch

polo (中性)

Description: Existe una discontinuidad en el polo de una función cuando la función cuenta con una asíntota vertical. Los valores de la función en el polo tienden hacia más o menos infinito. El gradiente de la función en las proximidades del polo se incrementa junto con el orden de la función Se diferencia entre los polos con o sin un cambio de signo +/-. No hay cambio de signo en el caso de las funciones con potencia par. En caso de las potencias impar, el signo cambia y la función tiende tanto a más como a menos infinito. Polo con cambio de signo +/-
Spanisch

torre (中性)

Chinesisch

塔 (中性)

Chinesisch

塔架 (中性)

Chinesisch

柱 (中性)

Chinesisch

柱子 (中性)