Deutsch

nachgeschaltet (形容詞)

    Beispielsätze:
  • Beim Gießen mit bewegten Urformwerkzeugen sind oft Umformwerkzeuge nachgeschaltet, um Fertigungsstufen einzusparen.
  • Durchlaufkokillen sind häufig Anlagen zum Umformen (Walzen oder Ziehen) nachgeschaltet, um Fertigungsstufen einzusparen.
  • Der Sensor wird dabei am Maßstab vorbeigeführt und gibt Signale aus, die von einer nachgeschalteten Elektronik gezählt werden.
English

connected in series (形容詞)

Description: In a series resonant circuit, the inductor and capacitor are connected in series. The above-mentioned measuring instruments are always connected in series with the current to be measured. In a series resonant circuit, the inductor and capacitor are connected in series, i.e. the same current flows through them.
    Example sentences:
  • In a series resonant circuit, the inductor and capacitor are connected in series.
  • The above-mentioned measuring instruments are always connected in series with the current to be measured.
  • In a series resonant circuit, the inductor and capacitor are connected in series, i.
English

downstream (形容詞)

Description: Firstly, when one production station is working faster than the next one downstream. Downstream stations are customers and expect to receive fault-free goods. In other words, the downstream cells in the production process pull production forward.
    Example sentences:
  • Firstly, when one production station is working faster than the next one downstream.
  • Downstream stations are customers and expect to receive fault-free goods.
  • In other words, the downstream cells in the production process pull production forward.
English

on the output side (形容詞)

Description: The winding connected to the mains is known as the primary winding, the one on the output side is the secondary winding. This current diffuses almost completely through the thin base layer to the collector, which means the collector current on the output side is many times higher than the controlling current.
    Example sentences:
  • The winding connected to the mains is known as the primary winding, the one on the output side is the secondary winding.
  • This current diffuses almost completely through the thin base layer to the collector, which means the collector current on the output side is many times higher than the controlling current.
English

series-connected (形容詞)

Spanisch

conectado en serie (形容詞)

Spanisch

en el lado exterior (形容詞)

Spanisch

flujo abajo (形容詞)

Chinesisch

下游的 (形容詞)

Chinesisch

串联 (形容詞)

Chinesisch

在输出端上 (形容詞)