Nut
-
Beispielsätze:
- In such a case, the square nut can be removed from the Multiblock.
- Die Schalter werden mittels Klemmung in der Aufnahmenut gehalten.
- Bei einigen Querschnitten ist die Nutabdeckung einfach zu öffnen.
groove
Description:
Some cross-sections incorporate closed grooves that can be easily opened. It can also be used to safely cover over cables that have been routed through a groove. Profile Tubes are available with up to four grooves according to requirements.
-
Example sentences:
- Some cross-sections incorporate closed grooves that can be easily opened.
- It can also be used to safely cover over cables that have been routed through a groove.
- Profile Tubes are available with up to four grooves according to requirements.
- T-Slot Sliders and Slide Guides for simple guides along the profile grooves.
keyway
Description:
Internal broaches are used to produce inner profiles (e.g. keyways, multi-edged openings, internal gears), while external broaches are used to create profiles (gear segments). In the case of Coupling Halves with bores, simple machining (reboring, parallel keyway, etc.) is required to ensure they match the drive output shaft of gearboxes/motor drives.
-
Example sentences:
- keyways, multi-edged openings, internal gears), while external broaches are used to create profiles (gear segments).
- In the case of Coupling Halves with bores, simple machining (reboring, parallel keyway, etc.
Nut
Description:
A nut has an internal (female) thread and is used in conjunction with a bolt/screw to form a bolt/screw connection. Nuts come in different shapes depending on how they are used. A distinction is made between nuts that can be tightened by hand, such as wing and knurled nuts are tightened using a spanner, such as hexagon, square and castle nuts that can be installed in confined spaces, such as slotted nuts, round nuts with set pin holes and locknuts. Nuts can also have special functions as in the case of adjusting/self-locking nuts and weld/clamping/snap nuts for connecting metal sheets. Nuts must be made from an appropriate Material to protect the bolt/screw and thread from being damaged.
slot
Description:
Slot the carriage onto the ready-prepared Profile. They can be adjusted to the thickness of the panel elements by means of mounting slots. T-Slot Sliders and Slide Guides for simple guides along the profile grooves.
-
Example sentences:
- Slot the carriage onto the ready-prepared Profile.
- They can be adjusted to the thickness of the panel elements by means of mounting slots.
- T-Slot Sliders and Slide Guides for simple guides along the profile grooves.