Deutsch

nutzbar (形容詞)

    Beispielsätze:
  • Die Vielfalt der Komponenten ist durch Adapter und Verbinder nutzbar.
  • In zwei Ausgangshöhen einhängbar, für normale und erhöhte Sitzpositionen nutzbar.
  • Aus hochfeuerfester Keramik werden einmal nutzbare (verlorene) Formen hergestellt.
English

effective (形容詞)

Description: It offers effective support for heavily loaded profile connections. The effectiveness of the sound insulation depends on the excitation frequency. It combines outstanding cost-effectiveness with maximum flexibility.
    Example sentences:
  • It offers effective support for heavily loaded profile connections.
  • The effectiveness of the sound insulation depends on the excitation frequency.
  • It combines outstanding cost-effectiveness with maximum flexibility.
English

usable (形容詞)

Description: Allow for a third free space of 5 mm between the containers when calculating usable clearance "b". When calculating the dimensions of the panel, start with the usable clearances between the (Profile) Tubes. In practice, they are re-usable and the material is suitable for recycling.
    Example sentences:
  • Allow for a third free space of 5 mm between the containers when calculating usable clearance "b".
  • When calculating the dimensions of the panel, start with the usable clearances between the (Profile) Tubes.
  • In practice, they are re-usable and the material is suitable for recycling.
English

useful (形容詞)

Description: A hand-rail is the primary means of preventing a fall and a useful aid when climbing stairways. This is a particularly useful solution for the corners of frame constructions. Products that can be combined are linked together across the catalogue by useful page references.
    Example sentences:
  • A hand-rail is the primary means of preventing a fall and a useful aid when climbing stairways.
  • This is a particularly useful solution for the corners of frame constructions.
  • Products that can be combined are linked together across the catalogue by useful page references.
Spanisch

útil (形容詞)

Spanisch

utilizable (形容詞)

Chinesisch

有效的 (形容詞)

Chinesisch

有用的 (形容詞)