Deutsch

Platine (陰性)

    Beispielsätze:
  • Beim einfachen Streckziehen werden Blechplatinen zwischen Klemmvorrichtungen zweiseitig oder vierseitig eingespannt.
  • Um den Materialfluss unter dem Niederhalter zu beeinflussen, können Ziehsicken, Platinenformen, eine unterschiedliche Kraftverteilung auf der Fläche und die Schmierstoffzufuhr eingesetzt werden.
English

plate (中性)

Description: A plate is a three-dimensional component with a thickness t and a flat, planar form. The thickness t is small compared to the component's other dimensions. Plates are designed primarily for perpendicular loads. The distributed transverse forces ${{q}_{x}}$ and ${{q}_{y}}$ act on the isolated plate element. The load-exerting distributed moments $({{m}_{x}},{{m}_{y}},{{m}_{xy}})$ are applied around the axes in the plate plane. There is no moment around the plate normals. This is a characteristic feature of plates. If a plate has an infinitesimally small thickness t, it is referred to as a slice. Slices can only be subjected to two-dimensional loads. Shells are slices with a doubly curved surface.
    Example sentences:
  • The tread plate is made from a plastic with ESD (electrostatic discharge) properties.
  • Place the pulley over the guide pin onto the mounting plate Coupling Adapter Plates Universal are used to make the connection with the drive.
English

sheet (中性)

Description: In doing so, the punch penetrates the sheet without causing any cracks. The storage surfaces made from Perforated Sheet create easy-to-clean stowage space. During three-stage counter cutting, an initial cut is first made on the sheet material.
    Example sentences:
  • In doing so, the punch penetrates the sheet without causing any cracks.
  • The storage surfaces made from Perforated Sheet create easy-to-clean stowage space.
  • During three-stage counter cutting, an initial cut is first made on the sheet material.
Spanisch

hoja (中性)

Chinesisch

板件 (中性)

Chinesisch

薄板 (中性)