Deutsch

Schliff (陽性)

    Beispielsätze:
  • Die Gewindebohrer sind hinterschliffen, damit die Reibarbeit verringert wird.
  • Zum Bearbeiten der Schutzrohre eignet sich ein Messer mit Wellenschliff (Brotmesser).
  • Zum Bearbeiten der Schutzrohre eignet sich ein Messer mit Wellenschliff (Brotmesser).
English

grinding (中性)

Description: Grinding is a material-removal process that uses a geometrically undefined Cutting tool to process surfaces. Processes include Cylindrical grinding Flat grinding Form grinding Cut-off grinding Eccentric grinding (with rotating tool) Abrasive-band grinding (with endless abrasive band) These processes shape workpieces with high dimensional accuracy, smooth surfaces and define the final contours. Grinding often gives rise to negative rake angles on the grain, which leads to elastic then Plastic deformation of the Material before it is removed. Tools such as grinding wheels and angle grinders or the grinding material contain abrasive grains (such as diamond, corundum, silicon carbide) that must be sufficiently hard, tough and heat-resistant. The grain structure describes the relationship between grain size, bond and pore space (chip space) in the abrasive material. The pores act as chip spaces, take up lubricants and stimulate the removal of chips during the grinding process.
    Example sentences:
  • Thread grinding can be used to produce external and internal threads.
  • Honing oil is used for rinsing to ensure the honing stones don't get covered in grinding sludge.
  • The pores act as chip spaces, take up lubricants and stimulate the removal of chips during the grinding process.
English

grinding finish (中性)

English

grinding operation (中性)

Spanisch

acabado de triturado (中性)

Spanisch

operación de triturado (中性)

Spanisch

triturado (中性)

Chinesisch

磨光面 (中性)

Chinesisch

磨削操作 (中性)