Deutsch

Signalgeber (陽性)

English

sensor (中性)

Description: Sensors (detectors, probes) are used to measure and monitor the parameters of technical systems. Sensor elements are usually switching systems that register chemical, physical or Material variables such as acceleration, temperature, pressure, brightness or material environmental properties via physical effects. A sensor will use inductive, piezoelectric, magnetic, field-Strength controlled or photoelectric transducers to convert the detected parameters into electrical signals (unified signals, fieldbuses) that can be interpreted and processed. A distinction is made between mechanical and non-mechanical sensor elements. Mechanical sensor elements include: Force sensors such as weighing cells, pin sensors, load cells and force transducers Positional and proximity sensors (such as strain gauges) Non-mechanical sensor elements include radiation detectors for: Temperature (thermocouples, RTD element) Light (photo sensors) Sensors are used in process control and Automation technology, in safety systems and in many other applications. They can be wireless or wired. When equipped with their own microprocessors, they are referred to as smart sensors.
    Example sentences:
  • Der Sensor registriert exakt, ob sich der Chip im Sensorbereich befindet.
  • The switch registers whether the chip is within the sensor range with outstanding precision.
  • Der Sicherheits-Sensor 8 mit zahlreichen Diagnosefunktionen und RFID Technologie.
English

transducer (中性)

Description: Tachogenerators and eddy current transducers use this principle. Inductive displacement transducers are manufactured and used based on this property. Resistive displacement transducers or measured value potentiometers use ohmic resistance and a moving arm.
    Example sentences:
  • Tachogenerators and eddy current transducers use this principle.
  • Inductive displacement transducers are manufactured and used based on this property.
  • Resistive displacement transducers or measured value potentiometers use ohmic resistance and a moving arm.
Spanisch

transductor (中性)

Chinesisch

传感器 (中性)

Description: 传感器(探测器、探针)用于测量和监控技术系统的参数。传感器元件通常是通过物理效应来记录化学、物理或材料变量,如加速、温度、压力、亮度或材料的环境性能。 传感器将使用电感式换能器、压电式换能器、磁换能器、场强控制换能器或光电换能器将探测到的参数转换为可以被解析和处理的电信号(统一信号、现场总线)。 机械式和非机械式传感器元件可以进行区分。 机械式传感器元件包括: 力传感器,如的称重传感器、销传感器、负荷传感器和测力传感器 位置传感器和近距离传感器(如应变计) 非机械式传感器元件包括辐射探测器,用于探测: 温度(热电偶、电阻式温度探测器(RTD)元件) 光(光敏传感器) 传感器被用于过程控制和自动化技术、安全系统和许多其它用途,可以是无线的或有线的。当配备有自己的微处理器时,被称为智能传感器。 近义词 探测器 传感器 探针 智能传感器