steuern
-
Beispielsätze:
- Heute ist es möglich, das Material abhängig vom Bedarf an der Fertigungslinie zu steuern.
- Die Lineareinheiten werden genau auf die Aufgabe abgestimmt und lassen sich separat oder synchron ansteuern.
- Im statischen Fall lässt er sich leistungslos ansteuern und ermöglicht dabei einen minimalen Durchlasswiderstand.
control
Description:
The control system can store three standard positions. Replace the control system or contact your service partner. Movement along the X axis is controlled by two synchronised KLE 8.
-
Example sentences:
- The control system can store three standard positions.
- Replace the control system or contact your service partner.
- Movement along the X axis is controlled by two synchronised KLE 8.
direct
Description:
No building standards stipulate which direction stairways should take. N.B.: Blue sections of text are directions for the person giving the presentation. Sometimes, shadows can also be prevented using indirect lighting.
-
Example sentences:
- No building standards stipulate which direction stairways should take.
- : Blue sections of text are directions for the person giving the presentation.
- Sometimes, shadows can also be prevented using indirect lighting.
drive
Description:
The electronic system monitors how long the drives have been running. The chain drive is the most resilient solution for linear systems. The latter allows users to mount the drive on the slide.
-
Example sentences:
- The electronic system monitors how long the drives have been running.
- The chain drive is the most resilient solution for linear systems.
- The latter allows users to mount the drive on the slide.
lead
Description:
Conduits for Cables and Leads, Profiles with Integrated Conduits ... Team leaders are nominated, as are sponsors, guides and team members. In extreme cases, it can lead to head-related illnesses (cramps, collapse, heatstroke).
-
Example sentences:
- Conduits for Cables and Leads, Profiles with Integrated Conduits .
- Team leaders are nominated, as are sponsors, guides and team members.
- In extreme cases, it can lead to head-related illnesses (cramps, collapse, heatstroke).
steer
Description:
One wheel is powered and is also used for steering and braking. One wheel is powered, it is also responsible for steering and braking. All eight wheels are steered via hydraulic cylinders on the vehicle sides.
-
Example sentences:
- One wheel is powered and is also used for steering and braking.
- One wheel is powered, it is also responsible for steering and braking.
- All eight wheels are steered via hydraulic cylinders on the vehicle sides.