Deutsch

Überzug (陽性)

English

coat (中性)

Description: Black Steel Meshes are also powder-coated at the factory. Black Dual-Rod Meshes are also powder-coated at the factory. Even with their coating, black Profile Tubes are still ESD-safe.
    Example sentences:
  • Even with their coating, black Profile Tubes are still ESD-safe.
  • And the abrasion-resistant powder coating is more than capable of withstanding day-to-day stresses and strains.
  • The coating makes the handles largely electrostatically dissipative.
  • Black Steel Meshes are also powder-coated at the factory.
  • Black Dual-Rod Meshes are also powder-coated at the factory.
  • Even with their coating, black Profile Tubes are still ESD-safe.
English

coating (中性)

Description: Coating is the term used for a group of production processes that involve applying a firmly adhering layer of formless Material to a workpiece (substrate). The coating can be thick or thin and can also consist of several layers. In most cases, workpieces are pretreated - mechanically (e.g. Grinding or sandblasting) or chemically (pickling, applying a primer). The coating must be applied evenly and must adhere well. The relevant application determines which type of coating needs to be applied to a workpiece. It often provides protection against corrosion. Virtually all solid materials can be coated, including metal, ceramic, glass, plastic and fabric substrates, films/foils and wood. The coating material selected for a particular workpiece must not lose its adhesion as a result of layer stresses at the interfacial layer (interface). Solutions and liquid, solid or gaseous substances can be used as coating materials. Coating methods include a variety of chemical, electrochemical, mechanical, thermal and thermomechanical processes such as: Electroplating Galvanising Powder coating Combustion chemical vapour deposition Electron beam vapour deposition Enamelling
    Example sentences:
  • Even with their coating, black Profile Tubes are still ESD-safe.
  • And the abrasion-resistant powder coating is more than capable of withstanding day-to-day stresses and strains.
  • The coating makes the handles largely electrostatically dissipative.
  • Even with their coating, black Profile Tubes are still ESD-safe.
English

plating (中性)

Description: Technical applications for class 2 conductors include, for example, electroplating systems and electrolysis.
    Example sentences:
  • Technical applications for class 2 conductors include, for example, electroplating systems and electrolysis.
Spanisch

chapado (中性)

Spanisch

recubrimiento (中性)

Description: Recubrimiento es un término que se usa para un grupo de procesos de producción que involucran la aplicación de una capa adherida firmemente de material amorfo a la pieza de trabajo (sustrato). El recubrimiento puede ser grueso o delgado, y puede también consistir de varias capas En la mayoría de los casos, las piezas de trabajo son tratadas previamente, mecánicamente (por ejemplo, o por chorro de arena) o químicamente (por decapado, aplicando una base). El recubrimiento debe aplicarse de manera pareja y adherirse bien. La aplicación relevante determina el tipo de recubrimiento que debe ser aplicado a una pieza de trabajo. A menudo proporciona protección contra la corrosión. Prácticamente todos los materiales sólidos pueden ser recubiertos, incluso el metal, la cerámica, el vidrio, el plástico y los sustratos de tela, películas/láminas y madera. El material de recubrimiento seleccionado para una pieza de trabajo en particular no debe perder su adhesión como resultado de los esfuerzos de capa en la capa interfaciales (interface). Se pueden usar soluciones y sustancias líquidas, sólidas y gaseosas como materiales de recubrimiento. Los métodos de recubrimiento incluyen una variedad de procesos químicos, electroquímicos, mecánicos, térmicos y termomecánicos como:
Chinesisch

涂层 (中性)

Chinesisch

电镀 (中性)

Description: 电镀是一种流行的。电镀用于覆盖具有不同金属层的金属,以改善其电阻或​​外观。 被镀层的金属在工件上被连接为阴极 (负极)。惰性更高的镀层材料构成阳极 (正极)。电流从阳极流出并分离金属离子,然后将其带入盐溶液中。离子随后在阴极放电,并沉积为金属原子。使用电镀浴的例子包括:镀铜使用硫酸铜浴,镀铬使用铬 (VI) 酐溶液与硫酸共浴。 电镀可提高工件的耐腐蚀性和耐磨性,并提高其导电性和减少摩擦。 电镀的类型包括、镀铬、镀镍和镀铂等。