Unterlage
-
Beispielsätze:
- Der mobiler Unterlagenhalter macht das Lesen von Dokumenten und Anleitungen einfacher.
- Der Auftragnehmer hat hierzu unverzüglich nach Erhalt, die hierzu relevanten Unterlagen zu prüfen.
- Schubladenschränke und Regalböden schaffen Stauraum für Unterlagen, Werkzeuge oder persönliche Dinge.
backing
Description:
The Sound-Insulating Material has a self-adhesive backing, making it particularly easy to use. Strain gauges are normally applied to a foil backing that is then attached to the component using a special adhesive. It is fastened in place using hook-and-loop pads that can either be bonded to a table top via their self-adhesive backing or screwed into place on a profile.
-
Example sentences:
- The Sound-Insulating Material has a self-adhesive backing, making it particularly easy to use.
- Strain gauges are normally applied to a foil backing that is then attached to the component using a special adhesive.
- It is fastened in place using hook-and-loop pads that can either be bonded to a table top via their self-adhesive backing or screwed into place on a profile.
base
Description:
The basic shape is based on the geometry of the handling area. TPS is based on a small number of special and extremely versatile components. The table modules are based on clear, uniform design principles.
-
Example sentences:
- The basic shape is based on the geometry of the handling area.
- TPS is based on a small number of special and extremely versatile components.
- The table modules are based on clear, uniform design principles.
pad
Description:
A good chair will be padded, easy to clean, adjustable and compatible with arm and foot rests. A chair that has no padding is uncomfortable over long-term use and can constrict users' blood flow. Thanks to a broad product range, they can benbspadapted to suit the specific requirements associated with any task.
-
Example sentences:
- A good chair will be padded, easy to clean, adjustable and compatible with arm and foot rests.
- A chair that has no padding is uncomfortable over long-term use and can constrict users' blood flow.
- Thanks to a broad product range, they can benbspadapted to suit the specific requirements associated with any task.
- It is fastened in place using hook-and-loop pads that can either be bonded to a table top via their self-adhesive backing or screwed into place on a profile.