verbinden
-
Beispielsätze:
- Stabile Winkel verbinden die Klemmprofile und sorgen für solide Stabilität.
- Längstraversen verbinden die Rahmen, zudem werden auch die Paletten auf sie gesetzt.
- Die neuen Aufnahmen verbinden jetzt auch Transportstrecken mit unterschiedlichem Gefälle.
combine
Description:
It combines outstanding cost-effectiveness with maximum flexibility. and combines the benefits of MOSFETs and transistors. High rigidity and long service life combine with minimum maintenance.
-
Example sentences:
- It combines outstanding cost-effectiveness with maximum flexibility.
- and combines the benefits of MOSFETs and transistors.
- High rigidity and long service life combine with minimum maintenance.
connect
Description:
So it should not be used for profile connections in combination with fastening elements. For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications). The transfer systems are permanently connected to the work benches.
-
Example sentences:
- So it should not be used for profile connections in combination with fastening elements.
- For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.
- The transfer systems are permanently connected to the work benches.
- The robust End Swivel Joint can be connected to the end face or groove of a Profile 8.
couple
Description:
A force couple is a pair of opposing forces F of equal magnitude. Thermometers based on the Seebeck effect are also called thermocouples. This process is primarily used in applications that demand fast processing coupled with high precision.
-
Example sentences:
- A force couple is a pair of opposing forces F of equal magnitude.
- Thermometers based on the Seebeck effect are also called thermocouples.
- This process is primarily used in applications that demand fast processing coupled with high precision.
join
Description:
Mobility can also be restricted when a person's joints are in certain positions. The robust End Swivel Joint can be connected to the end face or groove of a Profile 8. The number of joints is indicated by k, the number of members by s.
-
Example sentences:
- Mobility can also be restricted when a person's joints are in certain positions.
- The robust End Swivel Joint can be connected to the end face or groove of a Profile 8.
- The number of joints is indicated by k, the number of members by s.
link
Description:
Im Wechsel wird doe rechte und die linke Stellschraube angezogen. Während dieses Vorgangs muss die linke Maustaste gedrückt bleiben. We will look at interlinked and grouped work bench networks later on.
-
Example sentences:
- Im Wechsel wird doe rechte und die linke Stellschraube angezogen.
- Während dieses Vorgangs muss die linke Maustaste gedrückt bleiben.
- We will look at interlinked and grouped work bench networks later on.
tie
Description:
The tread plate is made from a plastic with ESD (electrostatic discharge) properties. Die ersten Skizzen oder Zeichnungen dokumentieren die Ergebnisse. Montiert werden diese mittels Innsensechskant-Schlüssel der SW 5.
-
Example sentences:
- The tread plate is made from a plastic with ESD (electrostatic discharge) properties.
- Die ersten Skizzen oder Zeichnungen dokumentieren die Ergebnisse.
- Montiert werden diese mittels Innsensechskant-Schlüssel der SW 5.
atar
combinar
conectar
enlazar
unir
接合
系
连接
Description:
连接是生产工艺中的一个主要类别。连接是指将部件永久牢固的结合在一起。 可以分为可拆分连接和永久连接,可拆分连接可再次拆分而不造成损坏,而永久连接只能通过破坏/损坏连接(结合)剂或组件来进行分离。可拆分连接包括螺纹连接、连接器和销钉连接。胶粘连接是永久性的。机械锁定连接往往是永久的,但也可以设计成可拆分的。 连接方法包括: 装配 压入 焊接 钎焊 粘结 初步成型和定型的连接 连接的不同类型如下: 机械锁定连接,按其形状结合在一起(例如铆钉、螺栓) 摩擦连接,由连接剂之间的摩擦作用、粘合剂或夹持力结合在一起(、收缩紧固) 胶粘连接,根据材料及其特性结合在一起(螺钉,收缩配合)(、、) 近义词 胶粘连接 机械锁定连接 可拆分连接 永久连接 机械锁定 摩擦 胶粘