Deutsch

verdrahten (動詞)

English

cable (動詞)

Description: A cable or Chain is a mechanical element that is unable to absorb either compressive forces or Bending moments and is therefore described as flexible. The dead weight g of cables and chains influences the path they follow. If a cable is suspended between two attachment points, A and B, it forms a catenary. This line represents the influence of the distributed weight load q on the cable. The maximum cable Force is at the attachment point where the cable tangent is steeper. In the diagram, the maximum cable force is at point B. In the case of cables with attachment points at the same height, the maximum sag f is in the centre. Key parameters for calculating the catenary are: the cable's length l the weight per length q the coordinates of attachment points A and B
A cable's sag under its dead weight
A cable's sag under its dead weight
    Example sentences:
  • Simple aluminium conduits for installation of cables and hoses.
  • If the carriage is to move, a cable chain is required.
  • Conduit Inside Corners, Conduit Caps and Cable Entry Protectors - Safe cornering.
  • It can also be used to safely cover over cables that have been routed through a groove.
English

install (動詞)

Description: Processing the panel element for installing the Locking Systems. Simple aluminium conduits for installation of cables and hoses. Install the End Cap and Lubricating Systems on the bearing units.
    Example sentences:
  • Processing the panel element for installing the Locking Systems.
  • Simple aluminium conduits for installation of cables and hoses.
  • Install the End Cap and Lubricating Systems on the bearing units.
English

interconnect (動詞)

Description: Profile processing for interconnecting Clamp Profiles. The conduit elements are interconnected simply by locking them together. Several Distribution Strips can be interconnected with adapters.
    Example sentences:
  • Profile processing for interconnecting Clamp Profiles.
  • The conduit elements are interconnected simply by locking them together.
  • Several Distribution Strips can be interconnected with adapters.
English

wire (動詞)

Description: The wires are held securely in the socket by means of a spring-force connection. Endless slings are another type of sling-wire rope. . The flexible wire is also suitable for machine parts that move often.
    Example sentences:
  • The wires are held securely in the socket by means of a spring-force connection.
  • Endless slings are another type of sling-wire rope.
  • The flexible wire is also suitable for machine parts that move often.
Spanisch

cablear (動詞)

Spanisch

instalar (動詞)

Spanisch

interconectar (動詞)

Chinesisch

互连 (動詞)

Chinesisch

安装 (動詞)

Chinesisch

电线 (動詞)

Chinesisch

电缆 (動詞)