Verhalten
-
Beispielsätze:
- Ein Beispiel für elastisches Verhalten ergibt sich beim Zugversuch.
- Dieses Verhalten der Dehnung quer zur Zugrichtung heißt Querkontraktion.
- Um ein möglichst gutes Regelverhalten zu erzielen, gibt es verschiedene Regler.
behavior
behaviour
Description:
Tensile testing provides one example of elastic behaviour. What's more the creep behaviour associated with plastic-coated steel tubes meant that screws had to be retightened on a very frequent basis. The theory of elasticity indicates the behaviour of a component that is subjected to elastic and thus reversible deformation.
-
Example sentences:
- Tensile testing provides one example of elastic behaviour.
- What's more the creep behaviour associated with plastic-coated steel tubes meant that screws had to be retightened on a very frequent basis.
- The theory of elasticity indicates the behaviour of a component that is subjected to elastic and thus reversible deformation.
pattern
Description:
Eight rollers, arranged play-free in a criss-cross pattern, ensure maximum load-carrying capacity with compact size. The basic pattern of the elements must be designed in line with the user experience and a consistent system of symbols must be used. The Adapter Flange Universal can be machined to suit the connection geometry (hole pattern, centring) of the drive.
-
Example sentences:
- Eight rollers, arranged play-free in a criss-cross pattern, ensure maximum load-carrying capacity with compact size.
- The basic pattern of the elements must be designed in line with the user experience and a consistent system of symbols must be used.
- The Adapter Flange Universal can be machined to suit the connection geometry (hole pattern, centring) of the drive.
performance
Description:
This applies to both overall performance and partial performance. It has an impact on mood, motivation, health and performance. This economic Linear Unit uses only a few components to deliver maximum performance.
-
Example sentences:
- This applies to both overall performance and partial performance.
- It has an impact on mood, motivation, health and performance.
- This economic Linear Unit uses only a few components to deliver maximum performance.
response
Description:
A number of controllers are available to optimise the control response. A step response is a system's response to a step function. An I element's step response is a straight line that rises over time with the slope .
-
Example sentences:
- A number of controllers are available to optimise the control response.
- A step response is a system's response to a step function.
- An I element's step response is a straight line that rises over time with the slope .