Deutsch

verkeilen (動詞)

English

key (動詞)

Description: These connections are made using a 5 A/F Allan key. Key-Kit mit 5 Innensechskantschlüsseln mit zentralem Sicherheitsstift. Key kit containing 5 Allan keys, each with a central hole to accommodate the pin in pin hex screws.
    Example sentences:
  • These connections are made using a 5 A/F Allan key.
  • Key-Kit mit 5 Innensechskantschlüsseln mit zentralem Sicherheitsstift.
  • Key kit containing 5 Allan keys, each with a central hole to accommodate the pin in pin hex screws.
English

wedge (動詞)

Description: The number of cutters, the shape of the cutting wedge and the alignment with the material can be defined. Slide Strip Wedge Inserts, meanwhile, ensure a smooth transition from one level to the other. Slide Strip 8 can be combined with Slide Strip Wedge 8 (this functions as an end and lead-in piece).
    Example sentences:
  • The number of cutters, the shape of the cutting wedge and the alignment with the material can be defined.
  • Slide Strip Wedge Inserts, meanwhile, ensure a smooth transition from one level to the other.
  • Slide Strip 8 can be combined with Slide Strip Wedge 8 (this functions as an end and lead-in piece).
Spanisch

acuñar (動詞)

Chinesisch

楔子 (動詞)