Verstärkung
-
Beispielsätze:
- Moderne Lösungen erlauben, Verstärkungen an quasi jedem Ort jederzeit zu ergänzen.
- Das Verhältnis von Basisstrom zu Kollektorstrom wird auch als Stromverstärkungsfaktor bezeichnet.
- Schraube zur Verstärkung des Klemmsitzes der Abdeckkappen 8 (PA-GF) in den Kernbohrungen der Profile 8.
amplification
Description:
The base current to collector current ratio is also called the current amplification factor. Light is generated in an optical resonator (laser = light amplification by stimulated emission of radiation). To do so, the product of the turn-off amplification and the gate current must equal the flowing anode current .
-
Example sentences:
- The base current to collector current ratio is also called the current amplification factor.
- Light is generated in an optical resonator (laser = light amplification by stimulated emission of radiation).
- To do so, the product of the turn-off amplification and the gate current must equal the flowing anode current .
backing
Description:
The Sound-Insulating Material has a self-adhesive backing, making it particularly easy to use. Strain gauges are normally applied to a foil backing that is then attached to the component using a special adhesive. It is fastened in place using hook-and-loop pads that can either be bonded to a table top via their self-adhesive backing or screwed into place on a profile.
-
Example sentences:
- The Sound-Insulating Material has a self-adhesive backing, making it particularly easy to use.
- Strain gauges are normally applied to a foil backing that is then attached to the component using a special adhesive.
- It is fastened in place using hook-and-loop pads that can either be bonded to a table top via their self-adhesive backing or screwed into place on a profile.
reinforcement
Description:
When using state-of-the-art solutions, users can add reinforcements virtually anywhere they like, whenever they need to.
-
Example sentences:
- When using state-of-the-art solutions, users can add reinforcements virtually anywhere they like, whenever they need to.