一种定义
四种语言
Zur drehsteifen Verbindung von Antriebselementen mit Vielkeilnaben einsetzbar.
Diese leiten das Moment über Schrumpfscheiben oder Keilwellenprofile in die Radwelle.
Schneidenanzahl, Form der Schneidkeile und Lage zum Werkstoff sind dann beschreibbar.
These connections are made using a 5 A/F Allan key.
Key-Kit mit 5 Innensechskantschlüsseln mit zentralem Sicherheitsstift.
Key kit containing 5 Allan keys, each with a central hole to accommodate the pin in pin hex screws.
The splined connection must be lubricated with a multi-purpose grease or similar suitable lubricant.
These guide the torque via shrink discs or spline shaft profiles to the wheelshaft.
Square, burr-minimised saw cut for all shafts, Multi-Spline Shafts and the Guide Rails of linear guides.
Die Vierkantmutter kann dazu aus dem Multiblock entnommen werden.
In such a case, the square nut can be removed from the Multiblock.
Fastening Disc M5 is provided with a threaded blind hole.
The number of cutters, the shape of the cutting wedge and the alignment with the material can be defined.
Slide Strip Wedge Inserts, meanwhile, ensure a smooth transition from one level to the other.
Slide Strip 8 can be combined with Slide Strip Wedge 8 (this functions as an end and lead-in piece).