一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

变体 (n)

Ausführung (Modell, Version) (f)

model (n)


Durch die Beschleunigung legt sich der Sand eng an das Modell an.

Acceleration causes the sand to adhere closely to the model.

Das Modell der Innovation setzt auf die Verbesserung der Technik.

type (n)


This type of work bench is used for general or precision work.

The linear guide system is best placed to accommodate this type of torque.

What type of accessories (0-material) are required at the work bench?

variant (n)


The three design variants have been developed to provide the optimum solution for a range of different applications.

The four design variants have been developed to provide the optimum solution for a range of different applications.

Diese Funktionskosten werden genutzt, um Varianten zu entwickeln.

version (n)


For connecting profiles used as compressed air conduits, the Universal Fastener is also available in a special version (Section 6.2 Pneumatic Applications).

SystemMobile L sind auch in ESD-ableitfähiger Version erhältlich.

SystemMobiles L are also available in ESD-safe versions.

modelo (n)

tipo (n)

variante (n)

versión (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站