一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

拆卸 (v)

demontieren (v)


Anschließend kann durch die Achsen der Umlenkungen und einem weiteren dafür vorgesehenem Montagedurchgang, die Umlenkungen an das Profil geschraubt werden ohne die Umlenkungen weiter zu demontieren.

detach (v)


Easy, safe and detachable solutions for fastening frames in enclosures and guards.

Ensure that no cables, connections or components are detached or removed.

They should be sufficiently stable but easily detachable for when the bench needs to be reconfigured quickly.

dismantle (v)


This provides an effective means of preventing a closed door from being dismantled.

Everything that has to be dismantled can be reused in some other way.

The Clamp Strips and the panel elements can be retrofitted into the profile frame and also be dismantled again.

dismount (v)

knock down (v)

remove (v)


In such a case, the square nut can be removed from the Multiblock.

Transported materials can be easily removed from shelves.

Remove Carriage Profile KLE section from the press-fit device

desmontar (v)

desprender (v)

tumbar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站