一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

自攻螺钉 (n)

Gewindeschneidschraube (selbstschneidende Schraube) (f)

self-tapping screw (n)


Positioned in an instant and tightened with the self-tapping screw.

Use a crosshead screwdriver to remove the two self-tapping screws.

However, there is no need to do this in order to remove the self-tapping screws of the steel side panel.

tapping screw (n)


Positioned in an instant and tightened with the self-tapping screw.

Use a crosshead screwdriver to remove the two self-tapping screws.

However, there is no need to do this in order to remove the self-tapping screws of the steel side panel.

thread-cutting screw (n)

tornillo de corte de rosca (n)

tornillo de rosca (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站