一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

prüfen (v)


Prüfen Sie die für den Tisch zugelassene Belastung in der Montageanleitung.

Eine Baugenehmigung wird erst erteilt, wenn alle prüfenden Ämter zugestimmt haben.

Bitte überprüfen Sie die Systemvoraussetzungen vor dem Herunterladen der Software.

audit (v)


Schall sind Geräusche, Töne und Klänge, die auditiv mit dem Ohr-Gehirn-System wahrgenommen werden.

Sounds are noises that can be picked up by the auditory system.

check (v)


Also check the maximum load-carrying capacity of the Threaded Inserts.

The same logic is then applied as with check count 1.

The stocktaking manager then also checks whether all stocktaking locations have been covered.

examine (v)


Both factors need to be examined for every application.

We examine the individual element and how it will interact with existing components.

It then goes on to examine the ergonomic and commercial decision-making criteria that are helpful when selecting a work bench system.

gauge (v)


Pressure gauges use both direct and indirect measuring methods.

Examples of such measuring instruments include piston and fluid gauges.

In practice, the strain gauge is used in a measuring bridge and measures the change in voltage.

inspect (v)


This lab work bench was developed for the inspection of windscreens.

Carry out a visual inspection to ensure that the end surfaces of all of the Rack Segments meet.

The planned period of use and frequency of inspections are also to be given due consideration.

investigate (v)


Longer axes are theoretically possible, but must be investigated on a case-by-case basis.

Consequently, this issue must be investigated professionally during work bench planning.

Biomechanics employs various different types of force measurement to investigate, among other things, the forces, movements and indirect exertion associated with personnel at a workstation.

screen (v)


This lab work bench was developed for the inspection of windscreens.

The ideal viewing distance depends on the size of the screen.

Monitor AdapterVESA-compatible fastening for attaching flatscreen monitors to a Profile 8 groove.

scrutinize (v)

test (v)


You can now also find our latest catalogues in the App Store.

Tensile testing provides one example of elastic behaviour.

Exceeding the static strength causes necking of the tensile test specimen.

verify (v)


A scale fitted on the Reverse Unit can be used to verify that the two screws are tightened evenly.

A scale fitted on the Reverse Unit can be used to verify that the two screws are tightened evenly.

auditar (v)

detectar (v)

inspeccionar (v)

investigar (v)

probar (v)

revisar (v)

verificar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站