一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

水坑 (n)

Wanne (f)


Dann ist die Montage der Kabelwanne E zwischen den Säulen möglich.

Durch diese Öffnung können Leitungen aus der Kabelwanne herausgeführt werden.

Modularer Sonderkanal zum Einsatz als Kabelwanne an Tischkonstruktionen aller Art.

pan (n)


Das Anzugsmoment der Span class="highlight">panpan>nschraube darf 3 Nm nicht überschreiten.

Processing the pan class="highlight">panpan>el element for installing the Locking Systems.

The closed side pan class="highlight">panpan>el gives the Angle Bracket its high load-carrying capacity.

sump (n)


The slimline design boosts cost-efficiency and lowers material consumption.

The slimline design boosts cost-efficiency and lowers material consumption.

Demand-driven material supply is fundamentally different from consumption-driven material supply.

trough (n)


To ensure that granular goods do not fall off the sides of the conveyor, angled rollers can be installed at regularly spaced intervals to give the belt a trough-like shape.

tub (n)


Fasteners usually form intersection points for 2 to 5 tubes.

Made entirely of aluminium - Tubes, Profiles and connecting elements.

When working with higher table loads, the load-carrying horizontal tube is doubled.

canal (n)

charola (n)

tina (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站