一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

Stufe (f)


Radial coordinates and angular coordinates
Radial coordinates and angular coordinates

Die stufenlose Neigungswinkeleinstellung erleichtert die Entnahme.

Das Stufendistanzprofil stellt eine formschlüssige Verbindung her.

Zur Erhöhung der Trittsicherheit sind die Stufenprofile geriffelt.

stage (n)


Trajectory of a projectile without air resistance
Trajectory of a projectile without air resistance

Seven different types of wastage have been identified in production.

Assembly is usually the final stage in a manufacturing process.

It is advisable to use an additional safety factor of 2 at the design stage.

step (n)


Translation of a spherical body
Translation of a spherical body

The Step Spacer Profile establishes a rigid connection.

The next step is to screw the Reverse Unit to the Housing Profile.

Work benches should feature a stepless height-adjustment system that can be operated easily by users with limited physical strength.

etapa (n)

paso (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站