一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

steuern (v)


Heute ist es möglich, das Material abhängig vom Bedarf an der Fertigungslinie zu steuern.

Die Lineareinheiten werden genau auf die Aufgabe abgestimmt und lassen sich separat oder synchron ansteuern.

Im statischen Fall lässt er sich leistungslos ansteuern und ermöglicht dabei einen minimalen Durchlasswiderstand.

control (v)


The control system can store three standard positions.

Replace the control system or contact your service partner.

Movement along the X axis is controlled by two synchronised KLE 8.

direct (v)


Force screw as a form of wrench
Force screw as a form of wrench

No building standards stipulate which direction stairways should take.

N.B.: Blue sections of text are directions for the person giving the presentation.

Sometimes, shadows can also be prevented using indirect lighting.

drive (v)


The electronic system monitors how long the drives have been running.

The chain drive is the most resilient solution for linear systems.

The latter allows users to mount the drive on the slide.

lead (v)


Conduits for Cables and Leads, Profiles with Integrated Conduits ...

Team leaders are nominated, as are sponsors, guides and team members.

In extreme cases, it can lead to head-related illnesses (cramps, collapse, heatstroke).

steer (v)


One wheel is powered and is also used for steering and braking.

One wheel is powered, it is also responsible for steering and braking.

All eight wheels are steered via hydraulic cylinders on the vehicle sides.

controlar (v)

destacar (v)

dirigir (v)

impulsar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站