一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

点击 (v)

einrasten (v)


Durch einfaches Einrasten werden die Kanalelemente miteinander verbunden.

Die Kanalelemente werden durch einfaches Einrasten miteinander verbunden.

Einfache Montage der Käfigmutter durch Einrasten der Schnappfeder in die entsprechende Aussparung.

click (v)


Click the relevant camera icon, hold down the left mouse button and move the mouse to change the view.

One click and it's ready - it really can be that easy to fit a strut.

To do so, click the Parts list button in the menu ribbon at the top.

engage (v)


When doing so, ensure that all the teeth of the Timing Belt are engaged.

The threaded bore engages with the spindle of a height-adjustable Knuckle Foot.

They have an anti-torsion element which engages with the profile grooves.

lock in place (v)

snap in (v)

snap in place (v)

snap into place (v)

acoplar (v)

bloquear en su lugar (v)

colocar a presión (v)

colocar a presión en su lugar (v)

colocar en su lugar (v)

hacer clic (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站