一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

脚手架 (n)

Gerüst (n)


Die Streben werden am Gründgerüst der SystemMobile L und T befestigt.

Eine beliebige Schraube M6 wird mit der Hammermutter 8 St vorgerüstet.

Die Strebensätze U werden am Gründgerüst der SystemMobile U befestigt.

framework (n)


Nevertheless, we recommend that tools are hung on a framework attached to a Pivot Arm.

Aluminium profiles with integrated conduits create the perfect load-bearing, modular framework for constructions.

The profiles act as both the load-bearing components and the external framework of the construction, their anodized aluminium surfaces and covered profile grooves creating a harmonious look.

scaffold (n)

supporting structure (n)


There is no need for supporting structures in micro-stereolithography.

I-beams (double-T beams) are often used as structural elements in supporting structures.

Supporting structures made of polystyrene are often needed for the manufacture of overhanging or projecting components.

andamio (n)

estructura de soporte (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站