一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

Vorschrift (f)


Laut Baunorm gibt es zwar keine Vorschriften zur Treppenrichtung.

Die Vorschriften müssen branchen- oder produktbezogen befolgt werden.

TPS macht es einfach, die Vorschriften einzuhalten und sogar zu übertreffen.

direction (n)


No building standards stipulate which direction stairways should take.

N.B.: Blue sections of text are directions for the person giving the presentation.

Mechanical values (apply only in pressing direction)Tensile strength Rmmin.

regulation (n)


Regulations must be observed as appropriate to the particular sector of industry and/or product in question.

A qualified person must comply with the applicable specialist regulations.

TPS makes it easy to comply with the regulations and even exceed requirements.

rule (n)


Acceleration a is calculated based on the path/time rule.

Various different rules need to be observed when designing and building industrial stairways.

Rules for Safety and Health at Work as set out by the German institutions for statutory accident insurance and prevention (BGR).

specification (n)


SystemMobiles are configured according to your specifications and delivered to you ready for use.

The challenge is to deliver a stable and versatile work bench specification.

The rack is driven via a motor that meets the customer's specifications.

regla (n)

regulación (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站