一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

除去 (n)

Demontage (f)


Sicherung vor Verlust der Befestigungsschrauben bei der Demontage.

Die Demontage einer geschlossenen Tür ist dadurch wirksam verhindert.

Dank des zweiteiligen Verbinders erfolgt der Anschluss ohne Demontage.

disassembly (n)


Safeguard against loss of fastening screws during disassembly.

The two-part fastener enables users to connect together Profile Tubes without disassembly.

Assembly, commissioning and operation, disassembly and maintenance work (including

dismantling (n)


In manufacturing, dismantling falls under the category of separating.

This effectively prevents the doors from being removed without dismantling the frame.

The use of appropriate materials and easy dismantling ensure the product can be recycled.

dismounting (n)

removal (n)


Long 'cycle times', removal operations can be interrupted, restricted space

The gradient on the shelves ensures that loads slide down to the removal point.

The symmetrical design enables easy removal and filling on both sides.

desensamblaje (n)

desmantelado (n)

desmontaje (n)

remoción (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站