一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

中间存储架 (n)

Durchlaufregal (n)


Im dritten Fall ist es das Durchlaufregal mit kleinen Behältern für Kleinteile.

Die Länge des Durchlaufregals ergibt sich durch die Anzahl der Behälter pro Ebene.

Zu diesem Zeitpunkt der Planung ist die Gesamtlänge des Durchlaufregals entschieden.

flow rack (n)


In the other, the stock-keeping units move through the warehouse. This is the case, for example, with flow racks.

As a result, it keeps supplies rolling in smoothly from the flow racks, even when things get really busy.

live storage rack (n)

rack for intermediate storage (n)


Designed in line with the principles of lean production, this rack for intermediate storage comprises three provisioning levels with roller conveyors.

roller conveyor rack (n)


New picking trolleys, modified transport lines and roller conveyor racks can be put together in an instant.

This automatic system makes it easy to implement a shooter solution that connects different levels via a roller conveyor rack.

Using tugger trains to load and unload roller conveyor racks as part of an automated system is efficient and reduces costs.

estante de almacenaje intermedio (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站