一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

推力 (n)

Schubkraft (f)


Nachteilig sind der geringere Leistungsfaktor, der verminderte Wirkungsgrad sowie die geringere Schubkraft.

pushing force (n)


This view shows the pushing forces generated when manoeuvring the frame.

thrust (n)


They can be flipped into the grooves at any location and are fixed in place using a ball thrust piece.

Disadvantages are the lower power output, reduced efficiency and the lower thrust force.

The lift drive is operated via a hydraulic system that supplies the lift, tilt and thrust cylinders of the floor conveyor.

thrust force (n)


Disadvantages are the lower power output, reduced efficiency and the lower thrust force.

empuje (n)

fuerza de empuje (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站