一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

承受 (v)

Tragen (n)


Außerdem übertragen sie die Kraft bauartbedingt diskontinuierlich.

Bei höherer Tischlast wird das tragende Horizontal-Rohr verdoppelt.

Die abgerundeten Profile tragen ebenfalls zum eleganten Auftritt bei.

bear (v)


Bearbeitung des Flächenelements zum Einbau der Verschlusssysteme.

Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use.

Dazu ist keine weitere Bearbeitung des Flächenelementes notwendig.

bearing (n)


Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use.

Install the End Cap and Lubricating Systems on the bearing units.

The fixed bearing must be positioned on the drive side of the Conveyor Roller.

carry (v)


The closed side panel gives the Angle Bracket its high load-carrying capacity.

When working with higher table loads, the load-carrying horizontal tube is doubled.

Also check the maximum load-carrying capacity of the Threaded Inserts.

carrying (n)


The closed side panel gives the Angle Bracket its high load-carrying capacity.

When working with higher table loads, the load-carrying horizontal tube is doubled.

Also check the maximum load-carrying capacity of the Threaded Inserts.

support (v)


Slide the prepared carriage onto the support rail.

The height of the table is adjusted via the position of the table top supports.

It offers effective support for heavily loaded profile connections.

wear (v)


It runs without lubricants on a wear-resistant sliding shoe.

Get ready for a new dimension in safety - no contact, no mechanical wear.

Consequently, Slide Profile LRF 8 runs with very little wear, even in the case of very long slides.

wearing (n)


They can be fitted into the profile grooves, are hard-wearing and have a low coefficient of sliding friction.

The effects of working in the warm range can be counteracted by taking regular breaks, restoring lost fluids and minerals and wearing suitable clothing.

The Slide Strips serve as slide elements when transporting goods or workpiece carriers, for example. They can be fitted into the profile grooves, are hard-wearing and have a low coefficient of sliding friction.

cargar (n)

portando (n)

portar (v)

soportar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站