一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

支承点 (n)

Stützpunkt (m)

base (n)


The basic shape is based on the geometry of the handling area.

TPS is based on a small number of special and extremely versatile components.

The table modules are based on clear, uniform design principles.

bearing surface (n)


Honing is a machining finishing process that takes place as the final stage with almost all materials that demand high dimensional and geometrical accuracy (for example piston bearing surfaces, hydraulic components).

point of support (n)

base (n)

punto de soporte (n)

superficie de rodamiento (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站