一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

袋子 (n)

Hohlraum (m)

cavity (n)


Easy to assemble thanks to a press fit in the Profile's central cavity.

Air is extracted to create a vacuum in the mould cavity into which the moulding sand is fed.

Insert the small spring into the cavity and seal it in place by inserting the second felt piece as you did the first.

hollow space (n)

pocket (n)


Fastening element with two separate pockets for open routing of cables or hoses.

one for attaching labels directly to the tube and one for suspending labels below the tube in a flexible transparent pocket ("flex" version).

void (n)


Planning must ensure that unnecessary, monotonous movements are avoided.

In cases of improper use, all warranty claims shall be null and void.

These are unavoidable and do not affect the wood's suitability for use.

bolsillo (n)

cavidad (n)

espacio hueco (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站