一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

Planung (f)


Die Abstände müssen bei der Arbeitsplatzplanung optimiert werden.

Unnötige monotone Bewegungen müssen durch Planung vermieden werden.

Die Planung der Bereitstellung von Hilfsgeräten variiert sehr stark.

design (n)


The three design variants have been developed to provide the optimum solution for a range of different applications.

The four design variants have been developed to provide the optimum solution for a range of different applications.

For example, rooms can be separated acoustically using special insulation designed to muffle footfall noise.

planning (n)


Distances must be optimised when planning a work bench.

Planning must ensure that unnecessary, monotonous movements are avoided.

Planning for the provisioning of auxiliary devices varies greatly.

projection (n)


Projection is related directly to pitch (and height) and is calculated automatically.

The company focuses on planning, marketing and implementing immersive projection systems.

The core element of the system is a 5-metre long and 2-metre high specially coated glass panel that serves as the projection screen.

diseño (n)

proyección (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站