一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

枢 (v)

schwenken (v)


Er lässt sich in praktisch jede Position schwenken und dort feststellen.

Sie lassen sich in praktisch jede Position schwenken und dort feststellen.

Rollbiegen (Die Biegewange bewegt sich während der Schwenkens kontrolliert vom Blech weg.

pan (v)


Das Anzugsmoment der Span class="highlight">panpan>nschraube darf 3 Nm nicht überschreiten.

Processing the pan class="highlight">panpan>el element for installing the Locking Systems.

The closed side pan class="highlight">panpan>el gives the Angle Bracket its high load-carrying capacity.

pivot (v)


This ensures that the pivot frame can be used on both sides.

Pivot Arms can only be fitted to vertical profiles that incorporate a groove.

Left-click the mouse at this position to insert the Pivot Arm.

slew (v)


Top-slewing cranes enable higher tower heights and can lift heavier loads.

A crane trolley with hoist usually moves along the bridge girder, unless the gantry crane features a rail-mounted slewing crane.

They are ideal for adjustable holders, slewable arms for Parts Containers and similar items.

swing (v)


Tough materials absorb a great deal of energy, which results in a small swing amplitude.

A liquid in a U-shaped pipe can also swing back and forth in damped oscillation.

Magnetic Catch X is used primarily to keep swing and sliding doors shut.

swivel (v)


The robust End Swivel Joint can be connected to the end face or groove of a Profile 8.

The necessary radius of swivel can be achieved thanks to the flexibility of the Platform Cleat.

The swivel-in catches also stop cables and hoses from slipping out of the conduits.

columpiar (v)

girar (v)

pivotear (v)

voltear (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站