一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

梯度 (n)

Neigung (f)


Die stufenlose Neigungswinkeleinstellung erleichtert die Entnahme.

Neigung einstellbar, zur griffgünstigeren Entnahme und als FiFo-Funktion.

Die Neigungseinstellung erfolgt wie beim Ständerfuß über eine Stellschraube.

gradient (n)


The gradient on the shelves ensures that loads slide down to the removal point.

The Hall voltage can be measured at this potential gradient.

The fastener remains flexible, which means that if gradient a should change at a later point in time, it can be adjusted accordingly.

inclination (n)


The inclination is set in the same way as the Adjustable Stand Foot, using a set screw.

It is particularly suitable for adjusting the height or inclination of equipment.

Outer profile for constructing telescope profiles of variable length for adjusting the height or inclination of fixtures and equipment.

incline (n)


Inclined groove flanks for industry-standard fastenings that offer long-term stability.

The ESD-safe Tray is fitted at an incline using Angle Locking Bracket (A).

This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height.

slope (n)


An I element's step response is a straight line that rises over time with the slope .

This mobile rack has two inclined removal slopes that function as feed-in levels and are positioned at optimum reaching height.

The amplitude of the output signal depends on the slope of the step function in the range to .

gradiente (n)

inclinación (n)

inclinado (n)

pendiente (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站