一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

安装 (n)

Halterung (f)

bracket (n)


The closed side panel gives the Angle Bracket its high load-carrying capacity.

When using Automatic Flat Bracket Sets, caps cover the nuts, which are located on the outside of the construction.

This alteration has been introduced for all Roller Conveyor St Fastening Brackets.

carrier (n)


Return lines for empty workpiece carriers should also be includedas necessary.

Manually releasing the workpiece carriers does not present a risk of injury.

The carrier holder is dispatched in bubble wrap when ordered in low quantities.

clamping fixture (n)

holding fixture (n)

mount (n)


Place the pulley over the guide pin onto the mounting plate

Its ball-bearing mounted pulleys ensure quiet and smooth running over long-term use.

The latter allows users to mount the drive on the slide.

support (n)


Slide the prepared carriage onto the support rail.

The height of the table is adjusted via the position of the table top supports.

It offers effective support for heavily loaded profile connections.

equipo de sujeción (n)

montaje (n)

portador (n)

soporte (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站