一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

使配对 (v)

ineinander greifen (v)

engage (v)


When doing so, ensure that all the teeth of the Timing Belt are engaged.

The threaded bore engages with the spindle of a height-adjustable Knuckle Foot.

They have an anti-torsion element which engages with the profile grooves.

intermesh (v)


Companies often fail to understand that the broad diversity of methods and processes in lean production form a single intermeshed entity - isolated applications do not yield optimum results.

mate (v)


The processes employed depend on the state of the materials.

Dies hat eine Materialveränderung (zum Beispiel Härte) zur Folge.

This brings about a change in the material (e.g. hardness).

mesh (v)


Black Steel Meshes are also powder-coated at the factory.

Black Dual-Rod Meshes are also powder-coated at the factory.

The bright zinc-plated surface of the Steel Meshes protects them against corrosion.

acoplar (v)

entremallar (v)

mallar (v)

进一步查找


item


访问 item 官网
我们的新网站

去網站