一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

主人 (adj)

übergeordnet (adj)


Beachten Sie die übergeordnete Betriebsanleitung der vollständigen Maschine oder Anlage.

higher-level ... (adj)

higher-order ... (adj)

higher-ranking ... (adj)

master (adj)


Möglich sind auch Kombi-Masterbatches, die Farbstoffe und Additive enthalten.

Combination masterbatches containing dyes and additives are also available.

Acht Doktoranden und mehrere Bachelor- und Master-Studenten sind daran beteiligt.

parent (adj)


The transparent polycarbonate panel offers good impact resistance.

Apparent power can be broken down into real power and reactive power.

Die transparenten Halter sind oben offen, um das Einlegen zu erleichtern.

primary (adj)


A hand-rail is the primary means of preventing a fall and a useful aid when climbing stairways.

The basic principles of ergonomics were therefore the primary focal point during the development of virtually all components.

Electrical conductivity has no detrimental impact on primary functionality as a stable basic fastening element.

upstream (adj)


The upstream cell then produces what has been ordered in line with requirements.

Each workstation 'pulls' the parts it needs from the upstream station.

Upstream connection of a suitable dimmer enables the light output to be adjusted.

... de mayor nivel (adj)

... de mayor orden (adj)

... de mayor rango (adj)

maestro (adj)

padre (adj)

primario (adj)

进一步查找


item


访问 item 官网
我们的新网站

去網站