一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

柱 (n)

Mast (m)


Möglich sind auch Kombi-Masterbatches, die Farbstoffe und Additive enthalten.

Combination masterbatches containing dyes and additives are also available.

Acht Doktoranden und mehrere Bachelor- und Master-Studenten sind daran beteiligt.

column (n)


The table columns are automatically stopped before they reach the mechanical stop position.

Two Table Adapter Sets are needed for each through column.

The latter option means that Cable Duct E can then be fitted between the columns.

mast (n)


Möglich sind auch Kombi-Masterbatches, die Farbstoffe und Additive enthalten.

Combination masterbatches containing dyes and additives are also available.

Acht Doktoranden und mehrere Bachelor- und Master-Studenten sind daran beteiligt.

pole (n)


The fundamental operating principle is similar to that of a synchronous motor with a high number of pole pairs.

An impact-proof aluminium housing accommodates 5 sockets (German domestic standard) and a 2-pole ON/OFF switch with indicator light.

They have 5 earthed plug sockets that can be isolated from the mains using an illuminated 2-pole ON/OFF switch.

post (n)


This function is extremely important to ensure an ergonomic sitting posture.

It is also possible to have an ante-dated or post-dated key date inventory.

Eight postgraduates and numerous Bachelor and Master students are involved.

pylon (n)

tower (n)


Top-slewing cranes enable higher tower heights and can lift heavier loads.

Realisiert wurden bereits erfolgreich zahlreiche internationale Projekte, wie zum Beispiel die Tower Simulation von Amsterdam.

It has already completed numerous successful international projects such as the Tower Simulation in Amsterdam.

columna (n)

mástil (n)

pilón (n)

polo (n)

torre (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站