一种定义
四种语言
Mit einer klaren Kennzeichnung finden Werkzeuge immer an ihren Platz zurück.
BeschriftungshalterKennzeichnungen an Regalen und Arbeitseinrichtungen anbringen.
Zur dauerhaften Kennzeichnung von Baugruppen, Komplettlösungen für ESD-sensible Produkte.
Components and hoses shall comply with the relevant standards and feature permanent identification labels.
Identification systems can have a mechanical, magnetic, electromagnetic or optical design.
Identification is based on an item's properties and accompanying information.
Clear labelling makes sure tools are always put back where they belong.
Work often includes handling and cutting roll material and labelling.
These small stickers are used primarily for labelling panel elements, roller conveyors, etc.
The tread surfaces feature anti-slip tape and hazard warning markings.
The positions of the holes are identified by marking grooves in the profiles.
However, it is also ideal for marking steps or landings.