一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

输出 (n)

Fertigung (f)


Messgeräteabweichungen - durch Fertigungstoleranzen, Justierung etc.

Hier ist Raum für die Maschinenfunktion und verkettete Fertigungsschritte.

Das Maschinengießen ist vor allem für Mittel- und Großfertigungen geeignet.

fabrication (n)

making (n)


Making height adjustments is very simple because the screw is accessed from above.

Control and display elements must include an error checking and correction system and a help function for making adjustments.

Making adjustments, modifications and additions couldn't be easier.

manufacturing (n)


Measuring instrument errors - due to manufacturing tolerances, adjustment, etc.

Assembly is usually the final stage in a manufacturing process.

In manufacturing, dismantling falls under the category of separating.

output (n)


The modular components can be used to create variable lengths and power outputs.

This ensures that the thermal output is easily controllable and highly efficient.

A sudden increase at the input causes a spike at the output.

production (n)


Capacities then started to become available for the production of consumer goods.

There are no series-production requirements at this type of work bench.

Seven different types of wastage have been identified in production.

fabricación (n)

hechura (n)

producción (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站