一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

负载能力 (n)

Tragfähigkeit (f)


FL darf auch die Tragfähigkeit der Apparaterolle nicht überschreiten.

Die Tragfähigkeit der Handgabelhubwagen liegt bei zwei bis drei Tonnen.

Ist dies nicht der Fall, reduziert sich, laut Hersteller die Tragfähigkeit.

carrying capacity (n)


The closed side panel gives the Angle Bracket its high load-carrying capacity.

Also check the maximum load-carrying capacity of the Threaded Inserts.

In the load diagram here, that corresponds to maximum load-carrying capacity 'q'.

load capacity (n)


Dissipative black plastics do not meet load capacity requirements in the same way as non-conductive plastic feet.

load carrying capacity (n)

load-bearing capacity (n)


Pallet jacks have a load-bearing capacity of two to three metric tons.

This translates into a high load-bearing capacity that resists displacement.

It helps users construct frames and structures that are lightweight but nonetheless exhibit good load-bearing capacity.

capacidad de carga (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站