一种定义

四种语言


0,1,2
  • 德國
  • 英語
  • 中國
  • 西班牙語

轻型结构 (n)

Leichtbauweise (f)

lightweight construction (n)


Consistent lightweight construction principles and wide stanchion spacings help to reduce raw material consumption without compromising on safety.

Profiles 5 are ideal for lightweight constructions of all kinds. Thanks to their small exterior dimensions, they are fully compatible with space-saving and compact jigs, covers and handling equipment.

lightweight design (n)


Two features deliver the desired mobility of the structure - the use of lightweight aluminium instead of steel and the lightweight design of the profiles, which do not require external cladding.

Two features deliver the desired mobility of the structure - the use of lightweight aluminium instead of steel and the lightweight design of the profiles, which do not require external cladding.

diseño ligero (n)

进一步查找


item


访问 item 官网
我们的新网站

去網站